Shipping outside the US? See export compliance

Raspberry Pi 4 Model B (4 GB)
DEV-15447

Raspberry Pi 4 Model B (4 GB)

SKU: DEV-15447
$55.00
In stock
SKU
DEV-15447
In stock
Stock/Discounts

The 4 GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all at the size of a credit card!

Shipping outside the US? See export compliance

Product Overview

In the next iteration of the Model B line, Raspberry Pi has given us the very powerful Model B 4 with the goal of the credit card sized development platform becoming a full desktop experience. The 4GB DDR4 RAM version of this board has the ability to run two 4k monitors at once via two micro HDMI ports and features the long-asked-for, true Gigabit Ethernet. This creates a much higher-performing multimedia experience with the new Pi! In addition to two USB2 ports, the Raspberry Pi 4 also has two USB 3 ports making data transfers that much quicker over USB.

The Raspberry Pi Model B line is a desktop computer in a package the size of a credit card. All you need to do is plug in a monitor, keyboard, mouse and load the latest Raspbian image onto a MicroSD Card and you have a full desktop computer solution. Projects like Tensorflow, PiHole, Minecraft, and Kodi make it an excellent tool for a multitude of uses.

The RPi4 retains a lot of the features of the RPi3 B+ including the pin-out for the 40 pin header. Wireless is still available on the 4 in the form of dual-band 2.4/5.0 GHz WiFi and Bluetooth 5.0. A new feature on the 4 is the inclusion of a USB Type-C connector for power delivery replacing the Mini-B connector.

The Raspberry Pi 4 does have the ability to consume more power than the Pi 3 B+, so a proper power supply will be needed. Power over Ethernet (PoE) is available with the use of the PoE HAT (see related products). Those looking to use third party power supplies and cables or to run more intensive programs on the Pi; a proper source of power and heat dissipation measures are recommended.

Note: All Raspberry Pi 4 Model B - 4GB boards that have shipped after 4/1/2020 are version 1.2.

-> <-

Hookup Accessories

Features & Specs

  • Broadcom BCM2711, quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz
  • 4GB LPDDR4-2400 SDRAM
  • 2.4 GHz and 5.0 GHz IEEE 802.11b/g/n/ac wireless LAN, Bluetooth 5.0, BLE
  • True Gigabit Ethernet
  • 2 × USB 3.0 Ports, 2 x USB 2.0 Ports
  • Fully backwards compatible 40-pin GPIO header
  • 2 × micro HDMI ports supporting up to 4K 60fps video resolution
  • 2-lane MIPI DSI/CSI ports for camera and display
  • 4-pole stereo audio and composite video port
  • Micro SD card slot for loading operating system and data storage
  • Requires 5.1V, 3A power via USB Type C or GPIO
  • PoE (Power over Ethernet) enabled (requires PoE HAT)

Customer Reviews

Raspberry Pi 4 Model B (4 GB)
Raspberry Pi 4 Model B (4 GB)
$55.00
DEV-15447

Stock and Customer Discounts

$55 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing