Raspberry Pi Camera Module V2
DEV-14028

Raspberry Pi Camera Module V2

SKU: DEV-14028
$25.00
In stock
Only 5 left
SKU
DEV-14028
In stock
Stock/Discounts

This 8mp camera module is capable of 1080p video and still images that connect directly to your Raspberry Pi.

Product Overview

This 8mp camera module is capable of 1080p video and still images that connect directly to your Raspberry Pi. This is the plug-and-play-compatible latest version of the Raspbian operating system, making it perfect for time-lapse photography, recording video, motion detection and security applications. Connect the included ribbon cable to the CSI (Camera Serial Interface) port on your Raspberry Pi, and you are good to go!

The board itself is tiny, at around 25mm x 23mm x 9mm and weighing in at just over 3g, making it perfect for mobile or other applications where size and weight are important. The sensor has a native resolution of 8 megapixel, and has a fixed focus lens on board. In terms of still images, the camera is capable of 3280 x 2464 pixel static images, and also supports 1080p30, 720p60 and 640x480p90 video.

Note: This module is only capable of taking pictures and video, not sound.

Features:

  • Image Sensor: Sony IMX219
  • Maximum Photo Resolution: 3280 x 2464 pixel
  • Supported Video Resolution: 1080p30, 720p60 and 640x480p90
  • Physical Dimensions: 25mm x 23mm x 9mm
  • Interface: CSI connector (15cm ribbon cable included)
  • Supported OS: Raspbian (latest version recommended)

Documents:

Hookup Accessories

Features & Specs

  • Image Sensor: Sony IMX219
  • Maximum Photo Resolution: 3280 x 2464 pixel
  • Supported Video Resolution: 1080p30, 720p60 and 640x480p90
  • Physical Dimensions: 25mm x 23mm x 9mm
  • Interface: CSI connector (15cm ribbon cable included)
  • Supported OS: Raspbian (latest version recommended)

Customer Reviews

Raspberry Pi Camera Module V2
Raspberry Pi Camera Module V2
$25.00
DEV-14028

Stock and Customer Discounts

$25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing