Raspberry Pi HQ Camera Module
SEN-16760

Raspberry Pi HQ Camera Module

SKU: SEN-16760

The HQ Camera Module is a camera sensor designed to accept CS-mount lenses and, with the supplied adapter, C-mount lenses for use with the Raspberry Pi.

$63.75
In stock
SKU
SEN-16760
Backorder
Stock/Discounts

Product Overview

The High Quality Camera Module is a camera sensor designed to accept CS-mount lenses and, with the supplied adapter, C-mount lenses for use with the Raspberry Pi single board computer line. It offers higher resolution (12 megapixels, compared to eight megapixels), and sensitivity (approximately 50% greater area per pixel for improved low-light performance) than the existing Camera Module v2. The 12.3 megapixel Sony IMX477 sensor features a 7.9mm diagonal image size and back-illuminated sensor architecture with adjustable back focus. Additionally, this module features an included tripod thread just adjacent to the ribbon cable connector.

The CGL 6mm CS-mount and 16 mm C-mount lenses (in the related products section below) are examples of third-party products that are compatible with the High Quality Camera; see step-by-step instructions for fitting these CS-mount and C-mount lenses in the documents tab. Additional adapters can also be found for use with professional DSLR lenses.

Note: A lens is required for this camera module and one is not included.

Features & Specs

  • Sony IMX477R stacked, back-illuminated sensor, 12.3 megapixels, 7.9mm sensor diagonal, 1.55μm × 1.55μm pixel size
  • Ouput: RAW12/10/8, COMP8
  • Back focus: Adjustable (12.5mm – 22.4mm)
  • Lens standards: C-mount, CS-mount (C-CS adapter included)
  • IR cut filter: Integrated
  • Ribbon cable length: 200mm
  • Tripod mount: 1/4in. - 20

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi HQ Camera Module
Raspberry Pi HQ Camera Module
$63.75
SEN-16760
$63.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing