Raspberry Pi Camera Module 3 NoIR - Wide Angle
SEN-21735

Raspberry Pi Camera Module 3 NoIR - Wide Angle

SKU: SEN-21735

The Raspberry Pi Camera Module 3 is the latest entry in our mainstream camera line-up, and the successor to the popular Camera Module 2.

$45.05
In stock
SKU
SEN-21735
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi Camera Module 3 NoIR (Wide Angle) is the latest entry in the mainstream RPi camera line-up, and comes without an IR filter (thus the NoIR). Built around a 12-megapixel Sony IMX708 image sensor module, Camera Module 3 offers a few key enhancements over its predecessor. Improved low-light sensitivity makes for better photos and output in situations where there's not a lot of light. The module also features powered autofocus making it easier to get a sharp picture output. Finally the Camera Module 3 features High Dynamic Range (HDR) support expanding the range of color and contrast in the output.

This NoIR version features a wide-angle lens (120° field of view). It also comes in a standard lens (76° field of view) variation which is available in the related products below.

Features & Specs

  • Back-illuminated and stacked CMOS 12-megapixel image sensor (Sony IMX708)
  • High signal-to-noise ratio (SNR)
  • Built-in 2D Dynamic Defect Pixel Correction (DPC)
  • Phase Detection Autofocus (PDAF) for rapid autofocus
  • QBC Re-mosaic function
  • HDR mode (up to 3 megapixel output)
  • CSI-2 serial data output
  • 2-wire serial communication (supports I2C fast mode and fast-mode plus)
  • 2-wire serial control of focus mechanism

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Camera Module 3 NoIR - Wide Angle
Raspberry Pi Camera Module 3 NoIR - Wide Angle
$45.05
SEN-21735
$45.05 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing