Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter
WRL-22824

Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter

SKU: WRL-22824

The Edimax 2-in-1 Wi-Fi 4 & Bluetooth® 4.2 Adapter is a nano-sized USB Wi-Fi adapter that supports Wi-Fi up to 150Mbps.

$12.99
In stock
SKU
WRL-22824
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter is a nano-sized USB Wi-Fi adapter with Bluetooth® 4.2 that supports Wi-Fi up to 150Mbps while allowing users to connect to all the latest Bluetooth® devices such as mobile phones, tablets, mice, keyboards, printers and more. Supporting the latest Bluetooth® 4.2 version, this adapter offers ultra-low power consumption with Bluetooth® Low Energy (BLE) while transferring data or connecting devices. And with a tiny nano-size design you can easily plug it in without blocking any surrounding USB ports, for both Wi-Fi and Bluetooth connectivity at the same time.

Includes:

Features & Specs

  • Interface: USB 2.0 Type A
  • LED Indicator: 1x Dual-Color LED (Link/Act/WPS) for Wi-Fi & Bluetooth
  • Antenna: 1x Internal Antenna (1T1R)
  • Dimensions: 18.9 (L) x 14.9 (W) x 7.1 (H) mm
  • Weight: 3g
  • Standards:
  • 2.4GHz : IEEE 802.11 b/g/n
  • 2.4GHz : Bluetooth® 4.2, 4.0, 2.1
  • Frequency Band: 2.4GHz: 2.4000~2.4835GHz
  • Subject to local regulations.
  • Maximum Data Rate/Speed:
  • 11b : 11Mbps
  • 11g : 54Mbps
  • 11n : 150Mbps
  • Bluetooth® BR/EDR : 3Mbps
  • Bluetooth® LE : 1Mbps
  • Transmit Power: 2.4GHz
  • 11b(11Mbps) : 17dBm±1.5dBm
  • 11g(54Mbps) : 14dBm±1.5dBm
  • 11n(20MHz, MCS7) : 13dBm±1.5dBm
  • 11n(40MHz, MCS7) : 13dBm±1.5dBm
  • Receiver Sensitivity: 2.4GHz
  • 11b(11Mbps) : -82dBm±2dBm
  • 11g(54Mbps) : -68dBm±2dBm
  • 11n(20MHz, MCS7) : -66dBm±2dBm
  • 11n(40MHz, MCS7) : -64dBm±2dBm
  • Security:
  • WPA3-SAE(Personal), WPA2, WPA, WEP and 802.1x
  • Software WPS (Wi-Fi Protected Setup, driver installation required.)
  • Supported Operating System:
  • Windows 7/8/8.1/10/11 ( Wi-Fi & Bluetooth )
  • Linux kernel 4.4 ~ 5.11 ( Wi-Fi & Bluetooth)
  • Additional version information may be announced on the EDIMAX website.
  • Temperature:
  • Operating: 0~40°C (32~104°F)
  • Storage: -20~65°C (-4~149°F)
  • Humidity:
  • Operating: 10~90% (Non-condensing)
  • Storage: 10~90% (Non-condensing)
  • Certification: BQB, CE, FCC, IC

Documentation

  • Supplier Page & downloads - data sheet

    WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter
Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter
$12.99
WRL-22824
$12.99 retail price.

Available Discounts

  • $12.34 | 10+ units
  • $11.04 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing