ThingMagic M7e UHF RAIN RFID Module
WRL-24936

ThingMagic M7e UHF RAIN RFID Module

SKU: WRL-24936

The M7E-Hecto is a UHF RFID RAIN module allowing for the simultaneous reading of up to 300 tags per second.

$204.95
In stock
Only 5 left
SKU
WRL-24936
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The ThingMagic M7E UHF RAIN RFID Module Series has all the features you’ve come to expect with the M6e Module Series and more! Unique to the M7E Series, the M7E-Hecto modules are some of the smallest on the market and have high sensitivity, efficient power utilization and fast read rates, allowing for design and application flexibility. While you may be tempted to start at the chip level, using a module can offer benefits such as less development time and faster integration, ultimately improving time-to-market and overall costs.

The M7E Hecto features the Impinj Ex10 RAIN RFID reader chip. The modules have very low power consumption and are ideal for battery-operated, low cost, small form-factor portable readers. Their wide RF output range is critical in supporting read/write requirements for RFID-enabled printers and tag commissioning stations.

The M7E platform uses the same Mercury API as other JADAK ThingMagic products, allowing for easy software integration and customization based on form-fit-function SKUs. The modules are flexible enough to allow OEMs to tailor a license that enables the features of interest in the field.

Features & Specs

  • Wide RF output range 0 dBm to +27 dBm
  • Reads up to 300 tags/second
  • Features the Impinj E310 RAIN RFID Reader Chip
  • Support for EPCglobal Gen2V2 (ISO 18000-63) Protocol Meets Industry Tag Standards
  • Configured for Multiple Regions, such as FCC / ISED (North & South America), ETSI (European Union), and Other Regions Including India, China, Korea, Australia and Japan
  • Single SKU for Global Use
  • Support for full Open region (860 to 930MHZ)
  • Module Size and Feature Set comparable to ThingMagic M6e-Nano
  • Provides better sensitivity, supports more GEN2 profiles and wider range of custom tag commands compared to ThingMagic M6e-Nan
  • Dimensions: 22 mm x 26 mm x 3 mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

ThingMagic M7e UHF RAIN RFID Module
ThingMagic M7e UHF RAIN RFID Module
$204.95
WRL-24936
$204.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing