External Iridium® Certified Compact Magnetic Adhesive Mount Antenna
WRL-25068

External Iridium® Certified Compact Magnetic Adhesive Mount Antenna

SKU: WRL-25068

This powerful low-profile antenna has a peak gain of ~5.1 dBi and ~82.3% of efficiency.

$34.95
In stock
SKU
WRL-25068
Backorder
Stock/Discounts

Product Overview

The 2J7426MPz by 2J Antennas is a high performance magnetic mount antenna which is designed specifically to communicate efficiently with the Iridium® Satellite Communication system. Manufactured with high quality polycarbonate (PC) and acrylic-styrene-acrylate terpolymer (ASA), a thermoplastic combination that offers strong resistance to UV, moisture, heat and enhances mechanical properties.

The antenna housing is waterproof to IP69 and designed to operate in extremely harsh environments, including those with frequent exposure to water, dust, and debris. This antenna has a recommended operational and storage temperature of between -40C to +85C. The magnetic mount allows for easy installation and removal between vehicles or assets, and it is easily converted to an adhesive type for greater flexibility.

Delivered with a standard SMA-Male Connector and standard 1.8m long high quality coaxial LL100 cable.

Iridium® has certified the 2J7426MPz Antenna for commercial use in connection with the Iridium Communications System.

Features & Specs

  • Magnetic / Adhesive Mount
  • Dimensions: 14.7mm (H) x 54mm (Ø)
  • Operating Temperature: -40 to +85°C (-40 to 185°F)
  • Ingress Protection: IP69
  • Frequency Range: 1616 – 1626.5 MHz
  • Connector Type: SMA-Male
  • Cable Length: 1.8m
  • Cable Type: LL100
  • Return Loss (dB): ∼-28.0
  • VSWR: ∼1.1:1
  • Efficiency: ∼82.3
  • Peak Gain (dBI): ∼5.1
  • Average Gain (dB): ∼-0.8
  • I/O Impedance: 50 Ohm
  • Radiation Pattern: Hemispherical
  • Polarization: RHCP

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

External Iridium® Certified Compact Magnetic Adhesive Mount Antenna
External Iridium® Certified Compact Magnetic Adhesive Mount Antenna
$34.95
WRL-25068
$34.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing