This product has been retired from our catalog and is no longer for sale.

Raytac Bluetooth AT-Command Set Module - MDBT42T-AT
WRL-25466

Raytac Bluetooth AT-Command Set Module - MDBT42T-AT

SKU: WRL-25466

Raytac’s MDBT42T-AT is a BT 5.4 stack (Bluetooth® low energy or BLE) module designed based on Nordic nRF52805 SoC solution.

Out of stock
SKU
WRL-25466

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

Raytac’s MDBT42T-AT is a BT 5.4 stack (Bluetooth® low energy or BLE) module designed based on Nordic nRF52805 SoC solution, which incorporates a UART interface in only peripheral role for data bridge in a compact size.

Features & Specs

  • Pre-Loaded with Raytac's AT command firmware (Peripheral role)
  • Nordic nRF52805 SoC Solution
  • A recommended 3rd-party module by Nordic Semiconductor.
  • BT5.4 & BT5.2 & BT5.1 & BT5 Bluetooth Specification Certified.
  • Certifications: FCC, IC, CE, Telec (MIC), KC, SRRC, NCC
  • 32-bit ARM® Cortex™ M4F CPU
  • 192kB Flash Memory / 24kB RAM
  • RoHS & Reach Compliant.
  • Dimension:7.2 x 11.2 x 2.05 mm
  • 10 GPIO
  • Chip Antenna
  • Interface: UART
  • MTU upto 247 bytes
  • Works with MDBT42Q-ATM / MDBT42Q-PATM (Central role)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raytac Bluetooth AT-Command Set Module - MDBT42T-AT
Raytac Bluetooth AT-Command Set Module - MDBT42T-AT WRL-25466
$4.25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing