Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The MyoWare® 2.0 Wireless Shield is designed to take in readings from the MyoWare 2.0 Muscle Sensor and wirelessly transmit …
The SparkFun AST-CAN485 Dev Board is a mini Arduino possessing on-board CAN (Control Area Network) and RS485 ports enabling q…
The RV-8803 includes features like a temperature compensated crystal, low power consumption, and improved I2C interface inclu…
This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connect…
The SparkFun Qwiic Single Relay provides you with the easiest to use relay yet, handling up to 5.5A at 240VAC for long period…
The SparkFun Thing Plus Matter is the first easily accessible board that combines Matter and SparkFun’s Qwiic ecosystem for…
The SparkFun RFID USB Reader is a simple to use, USB to serial base unit for the ID-3LA, ID-12LA, and ID-20LA readers. Simply…
The Alchitry Au is the gold standard for FPGA development boards and it's possibly one of the strongest boards of its type on…
This new version uses an SMD 5x2 header. This is a simple to use USB AVR programmer. It is low cost, easy to use, works great…
4-digit 7-segment displays are really neat little devices, it's a shame that they can be so cumbersome to control. Well we've…
The SparkFun XA1110 GPS Breakout is a small I2C-supported module built for easy hookup, thanks to our Qwiic Connect System. E…
The AWS IoT ExpressLink SARA-R5 Starter Kit provides all you need to connect a device to AWS IoT Core over a cellular LTE-M n…
Control up to two DC motor outputs at a constant current of 1.2A. Utilize up to two input signals and four function modes: CW…
The two inch version of the SparkFun LuMini LED Ring, packed with 40 individually addressable LEDS, each capable of producing…
SparkFun has teamed up with CircuitDojo to bring you the nRF9160 Thing Plus, featuring the powerful Nordic nRF9160 in a Feath…
The RedBoard Plus is an Arduino-compatible development board that has everything you need in an Arduino Uno with extra perks …
This APA102C is the regular, 5050-sized SMD LED version. With a control circuit embedded, the APA102C-5050 is incredibly brig…
The SparkFun BlueSMiRF v2 uses Bluetooth® to transform your serial connection into a wireless link.
Sure, your flashing, chip-tune playing T-shirt is really cool at the party... but at some point you need to turn it off. And …
The SparkFun Qwiic Buzzer adds simple beeps and buzzes to your projects via I2C. Make some noises to alert you when something…
The TMP102 is an easy-to-use digital temperature sensor from Texas Instruments. The TMP102 breakout allows you to easily inco…
The Alchitry Au+ is the gold standard for FPGA development boards and it's possibly one of the strongest boards of its type o…
This is SparkFun Beefy 3 FTDI Basic Breakout for the FTDI FT231X USB to serial IC. The pinout of this board matches the FTDI …
The SparkFun Mini AS7331 Qwiic Spectral UV Sensor measures UV radiation on three channels: UVA, UVB, and UVC, with high sensi…
This is a board designed for [opto-isolation](http://en.wikipedia.org/wiki/Opto-isolator). This board is helpful for connecti…
The SparkFun CO2 Humidity and Temperature Sensor - SCD41 (Qwiic) features the SCD40 CO2 from Sensirion©.
This copy-protected board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with t…
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 25 mono or 13 stereo simultaneous uncompresse…
The SparkFun weather:bit is a fully loaded "carrier" board for the micro:bit that provides you with a fully functional weathe…
The SparkFun DataLogger IoT comes preprogrammed to automatically log movement, GPS, and various pressure, humidity, and dista…
This breakout board pairs an SP3485 RS-485 transceiver with an FT232RL USB UART IC to convert a USB stream to RS-485.
A simple breakout for measuring the moisture in soil and similar materials. The exposed pads function together acting as a va…
The LSM6DSO 6DoF Breakout is an accelerometer and gyroscope sensor with a giant 9kB FIFO buffer and embedded processing inter…
We designed this board to give the user a low profile button without any sharp edges. Button closes when you push it and open…
The SparkFun Qwiic micro:bit Breakout with Headers is a board that connects to the BBC micro:bit and expands the capabilities…
The SparkFun MP3 Player Shield is an awesome MP3 decoder with the capabilities of storing music files onto a run-of-the-mill …
The SparkFun BME688 Environmental Sensor combines a gas scanning sensor with temperature, humidity, & barometric pressure sen…
The SparkFun Qwiic Micro MMC5983MA Magnetometer is a micro-sized 0.75in. by 0.30in. sensor that utilizes a highly sensitive t…
The SparkFun ESP32 Thing is a comprehensive development platform for Espressif’s ESP32, their super-charged version of the …
The SparkFun Qwiic Adapter provides the perfect means to make any old I2C board into a Qwiic enabled board.
At the heart of the Experiential Robotics Platform (XRP) lies the powerful yet easy-to-use XRP Controller Board, the brains o…
The LIDAR-Lite v4 Qwiic from GARMIN is a high-performance, wireless optical distance measurement sensor that doesn't require …
The SparkFun Photoacoustic Spectroscopy CO2 Sensor features the XENSIV™ PAS CO2 sensor package from Infineon©, which provi…
This is the Sunny Buddy, a maximum power point tracking (MPPT) solar charger for single-cell LiPo batteries. This MPPT solar …
The MyoWare® 2.0 Link Shield is designed to easily connect a MyoWare® 2.0 Muscle Sensor to your Arduino via a 3.5mm TRS-to-…
The MCP9600 Breakout is a high accuracy Thermocouple Amplifier equipped with screw terminals and I2C interface, accessed over…
The SparkFun Qwiic BMP581 Pressure Sensor is a standard-sized, 1in. by 1in. absolute pressure sensor breakout from Bosch Sens…
The SparkFun BabyBuck Regulator Breakout - 5V features the AP63357, a 3.5A synchronous buck converter with a wide input volta…