Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
The SparkFun GPS-RTK-SMA raises the bar for high-precision GPS and is the latest in a line of powerful RTK boards featuring t…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options, now including SM…
The RTK Torch is your one-stop shop for high-precision geolocation and GIS needs.
The RTK Express Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun mosaic-X5 Triband GNSS RTK Breakout you'll be provided with the easiest way to get started using L1, L2, and L5 …
Unleash centimeter-level GPS accuracy with SparkFun's RTK mosaic-X5. Web interface, RINEX logging, WiFi / Ethernet, rugged de…
The Raspberry Pi AI Kit bundles an M.2-format Hailo 8L AI accelerator with the Raspberry Pi M.2 HAT+.
The SparkFun GPS-RTK2 is a powerful breakout for the ZED-F9P module. The ZED-F9P is a top-of-the-line module for GNSS & GPS s…
This is the HackRF One, a Software Defined Radio (SDR) peripheral capable of transmission or reception of radio signals from …
The SparkFun XBee Explorer Serial is a simple to use, RS232 to serial base unit for the XBee line.
The SparkFun RTK Evaluation Kit is the perfect development platform for your fixed or mobile high-precision positioning and n…
The Teensy 4.1 features an ARM Cortex-M7 processor at 600MHz, four times larger flash memory than the 4.0, and optional locat…
The MyoWare® 2.0 Muscle Sensor is an Arduino-powered, all-in-one electromyography (EMG) sensor from Advancer Technologies an…
The SPK6618H is the latest advancement in GNSS antenna technology allowing tri-band (L1/L2/L5) reception for GPS, GLONASS, Ga…
The SparkFun GPS-RTK-SMA Kit comes with just what you need to get started using GPS Real Time Kinematics and the u-blox ZED-F…
LIDAR has never looked so good! The LIDAR-Lite v3HP is *the* ideal optical ranging solution for drone, robot, or unmanned veh…
The SparkFun Triad Spectroscopy Sensor is a powerful optical inspection sensor with three sensors combined alongside LEDs us…
The RTK Express Plus Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
This sealed digital temperature probe lets you precisely measure temperatures in wet environments with a simple 1-Wire interf…
Teensy 4.0 is the latest Teensy, offering the fastest microcontroller and powerful peripherals in the Teensy 1.4 by 0.7 inch …
The Teensy 4.1 with Headers features an ARM Cortex-M7 processor at 600MHz, 4x larger flash memory than the 4.0, and optional …
The SparkFun RTK Reference Station is the perfect solution for your high-precision geolocation, surveying, and time reference…
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
The SparkFun OpenLog can store, or "log", huge amounts of serial data and act as a black box of sorts.
This is the LIDAR-Lite v3, a compact optical distance measurement sensor. When space and weight requirements are tight, the L…
The Go Bundle is a quick and economical way to get started with the micro:bit v2. So gather up your crew, give your club a co…
The SparkFun ZED-F9R GPS-RTK Breakout is a high-precision Automotive Dead Reckoning board with equally impressive configurati…
The USB-C variant of ESP32 Thing Plus is a development board with WiFi, SPP, BLE, Qwiic connector, 21 I/O pins, RGB status LE…
The WAV Trigger is a unique high-fidelity polyphonic audio player with surprising capabilities.
The WS2812B (or "NeoPixel") may look like a common 5050-sized SMD LED, but there’s actually an integrated control circuit e…
The SparkFun RTK Express is an easy to use GNSS receiver for centimeter-level positioning. Perfect for surveying, logging, an…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options.
The SparkFun OpenScale is a simple-to-use, open source solution for measuring weight and temperature. It has the ability to r…
The 4th edition of our popular SIK for Arduino Uno, reworked to v4.1 for a better learning experience! Perfect for internatio…
This versatile combo breakout pairs the u-blox ZED-F9P multi-band high-precision GNSS module with the NEO-D9S L-band GNSS cor…
The SparkFun LoRaSerial Kit is a pair of serial radio modems that simply passes serial back and forth between one another.
The SparkFun GPS-RTK Dead Reckoning Kit provides you with what you need to start with GPS Real Time Kinematics and the u-blox…
This it the SparkFun RFID Starter Kit, an all-in-one kit that offer everything you need to get your next RFID project off the…
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
This straight bar load cell (sometimes called a strain gauge) can translate up to 5kg of pressure (force) into an electrical …
The MyoWare® 2.0 Muscle Sensor Development Kit is an Arduino-compatible, EMG sensor kit that provides you with every board f…
The SparkFun GNSS-RTK L1/L5 Breakout - NEO-F9P (Qwiic) is a high precision GNSS board with equally impressive configuration o…
This 8mp camera module is capable of 1080p video and still images that connect directly to your Raspberry Pi.
This 8-channel USB Logic Analyzer with support for sampling rates of up to 24MHz provides a good while economic option making…
The 'must have' IC for TTL/CMOS projects finally has its own breakout board! This RS232 IC is capable of running at 3V and co…
The SparkFun ZOE-M8Q GPS Breakout is a high accuracy, miniaturized, GPS board that is perfect for applications that don't pos…
The SparkFun Qwiic Pulsed Coherent Radar Sensor - Acconeer XM125 brings powerful 60 GHz radar technology to your projects.