Central Semiconductor CBRDFA4-100 Full-Wave Bridge Rectifier
COM-17468
Central Semiconductor CBRDFA4-100 Full-Wave Bridge Rectifier
SKU: COM-17468
Central Semiconductor CBRDFA4-100 Full-Wave Bridge Rectifier is mounted on a durable epoxy surface mount case that utilizes the glass passivated chips.
Out of stock
SKU
COM-17468
Product Overview
Central Semiconductor CBRDFA4-100 Full-Wave Bridge Rectifier is mounted on a durable epoxy surface mount case that utilizes the glass passivated chips. This rectifier features a high 4A current rating and low forward voltage (VF) diodes (1A maximum at 4A IF). The CBRDFA4-100 rectifier offers 1000V peak repetitive reverse voltage (VRRM), 1000V DC blocking voltage (VR), and 150A peak forward surge current (IFSM). This rectifier is available in a BR DFN-A case.
Features & Specs
- Mounted in a durable epoxy surface mount case
- Maximum ratings at 25°C TA:
- 1000V peak repetitive reverse voltage (VRRM)
- 1000V DC blocking voltage (VR)
- 150A peak forward surge current (8.3ms)
- -55°C to 175°C operating junction temperature range
- 45pF typical junction capacitance (CJ) at 4V VR and 1MHz frequency
- Low VF diodes (1V maximum at 4A IF)
- High 4A current rating
- Utilizes glass passivated chips
Documentation
Customer Reviews

Central Semiconductor CBRDFA4-100 Full-Wave Bridge Rectifier
COM-17468
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units