Ceramic Resonator 16MHz (SMD)
COM-27917

Ceramic Resonator 16MHz (SMD)

SKU: COM-27917

Resonators function like crystals, but are a lower cost solution that does not require external caps.

$0.25
In stock
SKU
COM-27917
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Resonators function like crystals, but are a lower cost solution that does not require external caps.

These resonators are +/-0.5% or better from -40°C ~ 85°C. These resonators have built-in load capacitors so no external caps are needed.

Features & Specs

  • Type: Ceramic
  • Frequency: 16 MHz
  • Frequency Stability: ±0.3%
  • Frequency Tolerance: ±0.5%
  • Capacitance: 15 pF
  • Impedance: 40 Ohms
  • Operating Temperature: -40°C ~ 85°C
  • Mounting Type: Surface Mount
  • Built in Capacitor
  • Dimensions: 0.126" L x 0.051" W (3.20mm x 1.30mm)
  • Height: 0.039" (1.00mm)
  • Mfg Part #: CSTNE16M0V530000R0

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Ceramic Resonator 16MHz (SMD)
Ceramic Resonator 16MHz (SMD)
$0.25
COM-27917
$0.25 retail price.

Available Discounts

  • $0.24 | 10+ units
  • $0.23 | 25+ units
  • $0.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing