This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Cipher 2.4GHz Anti-Jamming Antenna
WRL-18061

Cipher 2.4GHz Anti-Jamming Antenna

SKU: WRL-18061
Out of stock
SKU
WRL-18061

Taoglas Cipher 2.4GHz Anti-Jamming Antennas are flexible anti-jamming antennas ideal for use in unmanned aerial vehicle (UAV) applications.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Taoglas Cipher 2.4GHz Anti-Jamming Antennas are flexible anti-jamming antennas ideal for use in unmanned aerial vehicle (UAV) applications. Taoglas Cipher 2.4GHz Anti-Jamming Antennas offer an efficiency of over 60% in the 2.4GHz to 2.5GHz range. These antennas include an embedded ceramic dielectric filter that helps preserve maximum reception range and signal quality by preventing out-of-band signals from overdriving the LNA in the receiver. The antennas have a near-isotropic radiation pattern, allowing for good coverage at most angles and when mounted in pairs, especially at 90° to each other. This radiation pattern also allows for radio transmission and reception without dead spots.

Features & Specs

  • Ideal for use in UAV applications
  • Excellent efficiency of over 60% in 2.4GHz to 2.5GHz range
  • Suppresses out-of-band interference
  • 2.5 GHz to 2.5GHz frequency
  • Flexible
  • Embedded dielectric ceramic filter
  • Omni-directional
  • Linear polarization
  • 1.13mm micro coax cable
  • IPEX MHFI connector (U.FL compatible)
  • 8.8mm x 13mm x 194mm dimensions
  • < -10dB return loss
  • Peak gain
  • 1.74dBi (AJA.02)
  • -0.63dBi (AJA.10)
  • 50Ω impedance
  • 10W maximum input power
  • -40°C to +85°C operating temperature range
  • Non-condensing +65C 95% RH humidity

Documentation

Customer Reviews

Cipher 2.4GHz Anti-Jamming Antenna
Cipher 2.4GHz Anti-Jamming Antenna WRL-18061

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing