Circuit Scribe Conductive Ink Pen
A simple looking ball-point pen that allows you to draw circuits instead of soldering or wiring them to a breadboard.
Product Overview
This is the Circuit Scribe Conductive Ink Pen, a simple looking ball-point pen that allows you to draw circuits instead of soldering or wiring them to a breadboard. This is the same pen found in the Circuit Scribe Lite Kit just without the LED module and batteries, we understand that you may just need to draw out a quick circuit with your own parts or need a replacement pen.
With Circuit Scribe you can draw exactly what you want, no wires or breadboard required. You can build a circuit with nothing but a coin battery, paper clip, and LED, or build out complex circuits with multiple components. The Conductive Ink Pen uses a non toxic, silver conductive ink that writes on any surface a regular roller ball pen would with a resistance of 2-10 Ohms/cm.
Features:
- Ink Resistance: 2-10 Ohms/cm
- Line Width: 0.4mm
- Squeeze-Free Pen
Documents:
- CircuitScribe Sketches
- Pen Maintenance
- [MSDS](https://cdn.sparkfun.com/datasheets/Components/General/Circuit Scribe MSDS.pdf)
- Product Video
Features & Specs
- Ink Resistance: 2-10 Ohms/cm
- Line Width: 0.4mm
- Squeeze-Free Pen
Documentation
Customer Reviews
Available Discounts
- $7.59 | 25+ units
- $7.19 | 100+ units