This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Circuit Setup Energy Meter Board
DEV-16846

Circuit Setup Energy Meter Board

SKU: DEV-16846
Out of stock
SKU
DEV-16846

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The CircuitSetup Split Single-phase Energy Meter is an affordable, accurate, remote energy monitoring device for your entire home. It can monitor energy usage in real time, independent of your power utility’s meter, and can be easily hooked up to any wireless micro-controller (like an ESP8266, or ESP32) to transmit energy data into a program like EmonCMS. It can also be used to monitor solar systems to keep track of how much power you are generating from the sun. It uses safe current transformer clamps to sample current - no AC wiring is required.

Features & Specs

  • IC: MicroChip ATM90E32
  • Connectivity:
  • SPI Interface to connect to any Arduino compatible MCU
  • Two IRQ interrupts, and one Warning output
  • Energy pulse output (pulses correspond to four LEDs)
  • Zero crossing output
  • Real Time Data Sampling:
  • Two current channels
  • One voltage channel (expandable to two voltage)
  • Measurement Error: 1% when calibrated
  • Dynamic Range: 6000:1
  • Gain Selection: Up to 4x
  • Voltage Reference Drift Typical (ppm/°C): 6
  • ADC Resolution (bits): 16
  • Calculates:
  • Active Power
  • Reactive Power
  • Apparent Power
  • Power Factor
  • Frequency
  • Temperature
  • Other Features:
  • Can use more than one at a time to measure as many circuits as you want, including solar power generation
  • Uses standard current transformer clamps to sample current
  • Includes built-in 500mA 3v3 buck converter to power MCU board
  • Compact size at only 40 mm x50 mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Circuit Setup Energy Meter Board
Circuit Setup Energy Meter Board DEV-16846
$37.95 retail price.

Available Discounts

  • $36.05 | 25+ units
  • $34.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing