CO2 Sensor - PASCO2V01AUMA3
SEN-32164

CO2 Sensor - PASCO2V01AUMA3

SKU: SEN-32164

The XENSIV™ PAS CO2 is a real CO2 sensor combining NDIR technology with Infineon’s high SNR MEMS microphones, allowing for state-of-the-art accuracy in an exceptionally small form factor.

$30.00
In stock
SKU
SEN-32164
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The XENSIV™ PAS CO2 is a real CO2 sensor combining NDIR technology with Infineon’s high SNR MEMS microphones, allowing for state-of-the-art accuracy in an exceptionally small form factor.

The sensor is based on the photoacoustic spectroscopy (PAS) principle, where CO2 molecules within the sensor cavity absorb infrared light, generating small pressure changes that are detected by an acoustic detector. CO2 concentration is then delivered in the form of a direct ppm readout, thanks to the integrated microcontroller. Highly accurate CO2 readings are guaranteed.

Features & Specs

  • Type: Carbon Dioxide (CO2)
  • Oxygen Range: 0 mbar ~ 800 mbar
  • Accuracy: ±3%
  • Output: I2C, PWM, UART
  • Operating Temperature: 0°C ~ 50°C
  • Voltage - Supply: 10.8V ~ 13.2V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

CO2 Sensor - PASCO2V01AUMA3
CO2 Sensor - PASCO2V01AUMA3
$30.00
SEN-32164
$30 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing