This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Common Mode Choke - 0.51mH, 1kHz, 3A, 20 mOhms
COM-18409

Common Mode Choke - 0.51mH, 1kHz, 3A, 20 mOhms

SKU: COM-18409
In stock
SKU
COM-18409

Common Mode Chokes are useful in a variety of noise countermeasure applications, including power supplies, home appliances, and Internet of Things (IoT).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Bel Signal Transformer LPTC-V Toroidal Common Mode Chokes offer low DC resistance (DCR) and a 0.51mH to 25.5mH inductance range designed around a UL94V-0 plastic-cased ferrite core. Bel Signal Transformer LPTC-V Toroidal Common Mode Chokes are useful in a variety of noise countermeasure applications, including power supplies, home appliances, Internet of Things (IoT), and AV equipment. LPTC-V two-line chokes are ideal for suppression of conductive EMI emissions as commonly found in many electronic circuit designs. The series operates over a -55°C to +125°C operating temperature range.

Features & Specs

  • Termination Style: Through Hole
  • Inductance: 510 uH
  • Maximum DC Current: 3 A
  • Maximum DC Resistance: 20 mOhms
  • Minimum Operating Temperature: - 55 C
  • Maximum Operating Temperature: + 125 C
  • Width: 13 mm
  • Type: Toroidal
  • Core Material: Ferrite
  • Diameter: 18 mm
  • Shielding: Unshielded
  • Number of Channels: 2 Channel
  • Lead Diameter: 0.65 mm
  • Test Frequency: 1 kHz

Documentation

Customer Reviews

Common Mode Choke - 0.51mH, 1kHz, 3A, 20 mOhms
Common Mode Choke - 0.51mH, 1kHz, 3A, 20 mOhms COM-18409

Stock and Customer Discounts

$3.95 retail price.

Available Discounts

  • $3.75 | 25+ units
  • $3.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing