Constant Current Power Supply - 12.6V 10A
PRT-18722

Constant Current Power Supply - 12.6V 10A

SKU: PRT-18722
$24.95
In stock
SKU
PRT-18722
In stock
Stock/Discounts

A simple Lithium Ion battery charger for 12.6VDC Li-Ion batteries similar to the one we sell.

Product Overview

A simple constant current power supply that outputs 12.6VDC and 10A. It comes in a robust metal enclosure (IP68 rated) with a 100,000 hour service life. It features Over-voltage, Over-current, Short Circuit, and Over-temperature safety features. This can be used for charging Li-Ion batteries similar to the one we sell but requires good knowledge of how to do so. It also works for powering LED lighting-type devices.

The device accepts 8-36V DC inputs via 14 AWG wires (The Red and Black ones) and outputs 12.6VDC and a constant 10A for current via the 16AWG wires (Yellow and Black).

Hookup Accessories

Features & Specs

  • Input Voltage: 12V/24V DC
  • Input Voltage Range: 8-36V DC
  • Efficiency: 96% @ 12V in
  • Output Voltage: 12.6V DC
  • Output Current: 10A (Constant)
  • Voltage Regulation: < 1%
  • Load Regulation: < 2%
  • Ripple & Noise: 156mVp-p
  • Operating Temperature Range: -30°C to 80°C
  • Waterproof Rating: IP68
  • Dimensions: 74mm x 74mm x 32mm
  • Weight: 290g
  • Input Cables (Red/Black): 14AWG and 16.5cm Long
  • Output Cables (Yellow/Black): 16AWG and 16.5cm Long
  • 1 Year Manufacturers Warranty

Documentation

Customer Reviews

Constant Current Power Supply - 12.6V 10A
Constant Current Power Supply - 12.6V 10A
$24.95
PRT-18722

Stock and Customer Discounts

$24.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing