Constant Current Power Supply - 13.8V 8A
PRT-18734

Constant Current Power Supply - 13.8V 8A

SKU: PRT-18734
$24.95
In stock
SKU
PRT-18734
In stock
Stock/Discounts

A simple Lead-acid battery charger for 13.8VDC Lead-acid batteries. It comes in a robust metal enclosure (IP68 rated) with a 100,000 hour service life.

Product Overview

A simple constant current power supply that outputs 13.8VDC and 8A. It comes in a robust metal enclosure (IP68 rated) with a 100,000 hour service life. It features Over-voltage, Over-current, Short Circuit, and Over-temperature safety features. This can be used for charging Lead Acid batteries similar to the one we sell but requires good knowledge of how to do so. It also works for powering LED lighting-type devices.

The charger accepts 8-36V DC inputs via 14 AWG wires (The Red and Black ones) and outputs 13.8VDC and a constant 8A for current via the 16AWG wires (Yellow and Black).

Hookup Accessories

Features & Specs

  • Input Voltage: 12V/24V DC
  • Input Voltage Range: 8-36V DC
  • Efficiency: 96% @ 12V in
  • Output Voltage: 13.8V DC
  • Output Current: 8A (Constant)
  • Voltage Regulation: < 1%
  • Load Regulation: < 2%
  • Ripple & Noise: 156mVp-p
  • Operating Temperature Range: -30°C to 80°C
  • Waterproof Rating: IP68
  • Dimensions: 74mm x 74mm x 32mm
  • Weight: 290g
  • Input Cables (Red/Black): 14AWG and 16.5cm Long
  • Output Cables (Yellow/Black): 16AWG and 16.5cm Long
  • 1 Year Manufacturers Warranty

Documentation

Customer Reviews

Constant Current Power Supply - 13.8V 8A
Constant Current Power Supply - 13.8V 8A
$24.95
PRT-18734

Stock and Customer Discounts

$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing