This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

CoolZorb-Ultra Hybrid Thermal/EMI Absorber - 0.060in,4.0x4.0in
PRT-18137

CoolZorb-Ultra Hybrid Thermal/EMI Absorber - 0.060in,4.0x4.0in

SKU: PRT-18137

CoolZorb-Ultra Hybrid Thermal/EMI Absorbers provide ultra-high thermal conductivity of 11.5W/m.K to meet the industry trend of increasing IC power.

Out of stock
SKU
PRT-18137

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Laird Performance Materials CoolZorb-Ultra Hybrid Thermal/EMI Absorbers provide ultra-high thermal conductivity of 11.5W/m.K to meet the industry trend of increasing IC power. This high-performance series is designed to be used as a traditional thermal interface material between a heat source and heat sink, heat transfer device, or metal chassis. CoolZorb-Ultra absorbers utilize a silicone-free formulation, making them suitable for silicone-sensitive applications. They also offer good EMI suppression over a wide frequency range, particularly over 60GHz, to suppress unwanted energy coupling, resonances, or surface currents that cause board-level EMI issues. Laird CoolZorb-Ultra Hybrid Thermal/EMI Absorbers are available in an 18” X 18” standard sheet size with a standard thickness range of 0.040” to 0.20” (1mm to 5mm). The series passes UL 94V-0 requirements and is an environmentally friendly solution. Applications include 5G telecom, automotive, military, autonomous vehicles, and more.

Features & Specs

  • Thermal Conductivity: 11.5 W/m-K
  • Breakdown Voltage: 1.34 kVAC, 1.85 kVDC
  • Color: Gray (Dark Gray)
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 125 C
  • Thickness: 0.06 in
  • Flammability Rating: UL 94 V-0

Documentation

Customer Reviews

CoolZorb-Ultra Hybrid Thermal/EMI Absorber - 0.060in,4.0x4.0in
CoolZorb-Ultra Hybrid Thermal/EMI Absorber - 0.060in,4.0x4.0in PRT-18137