Planned Maintenance – April 12
We’ll be performing scheduled site maintenance on Sunday, April 12 starting at 9 AM MST. SparkFun.com will be temporarily unavailable for 2–4 hours.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Coral Dev Board Mini
DEV-17809

Coral Dev Board Mini

SKU: DEV-17809

The board runs on a derivative of Debian Linux called Mendel, so many Linux tools can run on the Coral Dev Board Mini.

Out of stock
SKU
DEV-17809

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Coral Dev Board Mini quickly prototypes on-device machine learning (ML) products and was primarily designed as an evaluation device for the Coral Accelerator Module. The small 64mm x 48mm board is also a fully-functional embedded system that combines a single-board computer with SoC, ML, wireless connectivity, and a TPU coprocessor. The on-board TPU coprocessor can perform 4 trillion operations per second (TOPS). Each TOPS uses only 0.5 watts. It can efficiently execute state-of-the-art mobile vision models such as MobileNet v2 at almost 400 frames-per-second.

The board runs on a derivative of Debian Linux called Mendel, so many Linux tools can run on the Coral Dev Board Mini. The board supports TensorFlow Lite, eliminating the need to build models from the ground up, and supports AutoML Vision Edge that allows high-accuracy custom image classification models.

Coral, Google's platform for on-device AI, offers hardware components, software tools, and pre-compiled models for building intelligent devices.

Features & Specs

  • Quad-core Arm Cortex-A35 SoC CPU
  • Google Edge TPU Coprocessor ML accelerator
  • 4 TOPS peak performance (int8)
  • 2 TOPS per watt
  • ARM TrustZone Security
  • 2 GB LPDDR3 RAM
  • 8 GB eMMC flash memory
  • Wi-Fi 5 (802.11a/b/g/n/ac)
  • BLUETOOTH® 5.0
  • USB 2.0 Type-C (2)
  • 40-pin GPIO expansion header
  • 64mm x 48mm
  • Mendel Linux flashed in factory
  • Audio
  • 3.5mm audio headphone jack
  • Digital PDM microphone
  • 2.54mm 2-pin speaker terminal
  • Video
  • Micro HDMI (1.4)
  • 24-pin FFC connector for MIPI-CSI2 camera (4-lane)
  • 39-pin FFC connector for MPIP-DSI display (4-lane)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Coral Dev Board Mini
Coral Dev Board Mini DEV-17809
$110.95 retail price.

Available Discounts

  • $105.40 | 25+ units
  • $99.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing