This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Crowd Supply Giant Board
WRL-17316

Crowd Supply Giant Board

SKU: WRL-17316

The Giant Board is based on a form factor that is traditionally used for microcontrollers, so power consumption is important.

Out of stock
SKU
WRL-17316

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Crowd Supply Giant Board is a Single-Board Computer (SBC) in the Feather form factor, based on the Microchip Technology SAMA5D2 Arm® Cortex®-A5 Microcontroller (MCU). The Giant Board makes a great alternative to a Raspberry Pi or BeagleBone in a space-constrained project where you need more power than a typical microcontroller can provide. The Giant Board is based on a form factor that is traditionally used for microcontrollers, so power consumption is important, which is why the Giant Board offers low-power modes.

The Giant Board runs full Debian Linux, giving developers and users access to an endless number of applications and libraries for their projects.

Features & Specs

  • Processor: Microchip Technology SAMA5D2 Arm Cortex-A5 Processor 500MHz
  • Memory: 128MB DDR2 RAM built-in to the SiP
  • Storage: MicroSD card
  • Sensing: 6x 12-bit ADC with 3.3V reference and external trigger
  • Actuation: 4x 16-bit PWM with external trigger
  • Connectivity: 1x I2C, 1x SPI, 1x UART, more with Flexcom
  • Power: USB, with support for LiPo batteries
  • Operating System: Mainline Linux kernel
  • Size: 0.9" x 2.0" (22.8mm X 50.8mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Crowd Supply Giant Board
Crowd Supply Giant Board WRL-17316
$26.95 retail price.

Available Discounts

  • $25.60 | 25+ units
  • $24.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing