This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Crowd Supply Giant Board
DEV-16370

Crowd Supply Giant Board

SKU: DEV-16370

An Open Source, Linux-capable SBC Compatible with the FeatherWing Ecosystem

Out of stock
SKU
DEV-16370

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Giant Board is a super tiny single-board computer (SBC) based on the Adafruit Feather form factor. We always want more power in a smaller package, and the Giant Board delivers! It provides a small, powerful platform that is compatible with a wide range of pre-existing accessories. FeatherWing support makes the Giant Board a flexible, drop-in component for most Feather based projects.

We all love our microcontrollers, but in some cases they just don’t have the resources we need to carry out the projects we have in mind. By squeezing the power of an SBC into a package the size of a microcontroller board, the Giant Board relaxes memory, storage, and processing constraints and allows you to take your projects to the next level.

The Giant Board makes a great alternative to a Raspberry Pi or BeagleBone in a space constrained project where you need more power than a typical microcontroller can provide. The Giant Board is based on a form factor that is traditionally used for microcontrollers, so power consumption is important, which is why the Giant Board offers low-power modes.

Features & Specs

  • Processor: Microchip SAMA5D2 ARM® Cortex®-A5 Processor 500 MHz
  • Memory: 128 MB DDR2 RAM
  • Storage: microSD card
  • Sensing: 6 x 12-bit ADC with 3.3 V reference and external trigger
  • Actuation: 4 x 16-bit PWM with external trigger
  • Connectivity: 1 x I²C, 1 x SPI, 1 x UART, more with Flexcom
  • Power: via USB, with support for LiPo batteries
  • Operating System: mainline Linux kernel

Documentation

Product Page

Making a bootable microSD for the Giant Board

How to boot and login to your Giant Board

Using the WiFi FeatherWing on the Giant Board

Using the TFT FeatherWing on the Giant Board

Using the Ethernet FeatherWing on the Giant Board

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Crowd Supply Giant Board
Crowd Supply Giant Board DEV-16370
$65.95 retail price.

Available Discounts

  • $62.65 | 25+ units
  • $59.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing