This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Crowd Supply ITACA Innovation uChip Microcontroller Board
DEV-18406

Crowd Supply ITACA Innovation uChip Microcontroller Board

SKU: DEV-18406

Crowd Supply ITACA Innovation uChip Microcontroller Board is an Arduino Zero-compatible, narrow DIP-sized USB board.

Out of stock
SKU
DEV-18406

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Crowd Supply ITACA Innovation uChip Microcontroller Board is an Arduino Zero-compatible, narrow DIP-sized USB board. Based on the Microchip Technology SAM D21 Arm® Cortex®-M0+ Microcontroller, the uChip integrates 500mA boost and 1A buck converters and 14 I/O pins, two of which can be used for SWD programming and debugging. The tiny uChip can fit into a standard 0.3" 16-DIP socket or plug directly into a breadboard, making it easy to integrate into any application.

The Crowd Supply ITACA Innovation uChip can easily be programmed using BASIC, C/C++, asm, or CircuitPython.

With plenty of communication peripherals, low stand-by/run current consumption (270µA in stand-by when powered externally), and a compact size, uChip is ideal for IoT and battery-powered applications.

Features & Specs

  • Microchip Technology ATSAMD21 MCU
  • 48MHz Arm Cortex M0+
  • 256KB flash (248KB free due to integrated bootloader)
  • 32KB RAM with zero wait states
  • I/O via 2x 8-pin headers with 2.54mm pitch, 7.62mm (0.3") row spacing
  • 14x I/O pins, including two that can be used to connect an external SWD programmer/debugger
  • 7x 12-bit ADC inputs
  • 10-bit DAC output
  • 14x external interrupt input pins
  • Up to 5x serial interfaces using SPI, I2C, or UART
  • I2S port for audio decoders
  • Up to 13x PWM pins
  • 2x power pins (VCC and GND)
  • Programmable status LED
  • Multi-function push-button for reset/program
  • Power supply
  • 5.0V via micro USB port, or 3.3V to 5.0V via pin
  • Integrated 500mA boost and 1A buck converters
  • Automatic power switching circuitry

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Crowd Supply ITACA Innovation uChip Microcontroller Board
Crowd Supply ITACA Innovation uChip Microcontroller Board DEV-18406
$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing