This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Crowd Supply LimeRFE Power Amplifier
DEV-16654

Crowd Supply LimeRFE Power Amplifier

SKU: DEV-16654

LimeRFE integrated power amplifier (PA), low noise amplifier (LNA) and filter solution for LimeSDR and LimeNET Micro software-defined radio applications.

Out of stock
SKU
DEV-16654

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Lime RF Front End (LimeRFE) is an open hardware power amplifier (PA) module with appropriate filtering and support circuitry to augment the LimeSDR, LimeSDR Mini, and LimeNET Micro platforms, providing a complete solution that addresses real life applications ranging from HAM radio to standards-compliant cellular network implementations.

LimeRFE will enhance any LimeSDR based wireless project by providing:

  • A stronger, clearer signal when transmitting
  • Less noise when receiving
  • Improved range for both

A single LimeRFE covers three very different sets of bands: HAM, cellular, and wideband. The exact band used at any given time is software-selectable. By making the RF front end definable in software, LimeRFE is the next step in the evolution of software-defined radio.

Features & Specs

  • Filtering
  • Each band has appropriate filtering both for Rx & Tx
  • Selectable AM/FM notch filter
  • Fully Open Source Software
  • Firmware
  • API support
  • GUI
  • LimeSuite integration
  • Control & Configuration
  • Programmable via Arduino IDE
  • Arduino Nano-compatible microcontroller (ATmega328)
  • FT232RL USB-to-serial converter
  • Host serial connection via USB mini Type B connector
  • Power & SWR Meter
  • 1 – 4000 MHz power & SWR meter (external directional coupler required)
  • Cellular bands Tx power meter (internal coupler)
  • 10-pin Interface to SDR
  • Power and ground
  • I2C (SDA and SCL)
  • 2x GPIO connected to on-board microcontroller
  • 4x bi-directional level shifted I/O
  • 1.2 – 5.5 V
  • Each I/O has a high voltage and power Darlington drive stage for inductive loads (e.g., coaxial relays)
  • Individually switchable direction (input/output)
  • Power Supply
  • Single 12 V supply
  • Optionally supply microcontroller and Rx channels via USB

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Crowd Supply LimeRFE Power Amplifier
Crowd Supply LimeRFE Power Amplifier DEV-16654
$776.95 retail price.

Available Discounts

  • $738.10 | 25+ units
  • $699.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing