Crystal Oscillator - TCXO 26MHz, 1.65x1.25mm, SNWV (SMD)
COM-29201

Crystal Oscillator - TCXO 26MHz, 1.65x1.25mm, SNWV (SMD)

SKU: COM-29201

This is a Clipped Sine Wave Temperature-Compensated Crystal Oscillator (TCXO). It features a 1.8V supply voltage and comes in a 1.65 x 1.25mm surface mount package.

$4.25
In stock
SKU
COM-29201
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a Clipped Sine Wave Temperature-Compensated Crystal Oscillator (TCXO). It features a 1.8V supply voltage and comes in a 1.65 x 1.25mm surface mount package. It offers a ±1.50PPM frequency tolerance and operates over a wide temperature range of up to -30°C ~ +85°C.

Features & Specs

  • Frequency: 26.0MHz
  • Frequency Tolerance: ±1.50ppm
  • Tolerance Condition @ 25°C: ±2°C
  • Frequency Stability: ±0.50ppm
  • Operating Temperature: -30.00 ~ 85.00°C
  • Ageing: ±1ppm max per year @ 25°C ±3°C
  • Supply Voltage Variation (±5% change @ 25°C): ±0.1ppm max
  • Load Variation (±10% change @ 25°C): ±0.1ppm max
  • IR Reflow Resistance (referred to frequency before reflow): ±1ppm max
  • Supply Voltage: 1.8V ±5%
  • Current Draw: 1.500mA
  • Absolute Maximum Supply Voltage: -0.6V to 4.6V
  • Output Compatibility: Clipped Sine
  • Drive Capability: 10kΩ//10pF
  • Output Voltage Level: 0.8V pk-pk min
  • Output: DC coupled
  • Start Up Time (Vout ≥ 90%Vpk-pk): 2ms max
  • Harmonic distortion: -5.0dBc max
  • Phase Noise @ 25°C: -135dBc/Hz @ 1kHz typ

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Crystal Oscillator - TCXO 26MHz, 1.65x1.25mm, SNWV (SMD)
Crystal Oscillator - TCXO 26MHz, 1.65x1.25mm, SNWV (SMD)
$4.25
COM-29201
$4.25 retail price.

Available Discounts

  • $4.04 | 25+ units
  • $3.83 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing