CUI Devices IP67 Rated Audio Kit
KIT-16859
CUI Devices IP67 Rated Audio Kit
SKU: KIT-16859
Out of stock
SKU
KIT-16859
Product Overview
CUI Devices CSK-AUDIO-001 IP67 Rated Audio Kit features the top 70 parts from CUI's waterproof buzzers, microphones, and speakers. The sample kit includes audio components for a range of applications that must withstand harsh environments. The kit is ideal for new designs in smart homes, handheld and wearable devices, medical and home healthcare, transportation, robotics, and industrial applications. CUI Devices CSK-AUDIO-001 IP Rated Audio Kit offers a variety of terminations, sounds pressure levels, and form factors for the ideal IP67 rated audio solution.
Includes:
Speakers:
- CMS-151125-076S-67 4x Spring Contact 0.7 6 92.5 550 ± 110 15 x 11 x 2.5
- CMS-151125-078SP-67 4x Solder Pad 0.7 8 91 700 ± 140 15 x 11 x 2.5
- CMS-151125-078S-67 4x Spring Contact 0.7 8 91 700 ± 140 15 x 11 x 2.5
- CMS-15113-076SP-67 4x Solder Pad 0.7 6 92 600 ± 120 15 x 11 x 3
- CMS-15113-078SP-67 4x Solder Pad 0.7 8 91 700 ± 140 15 x 11 x 3
- CMS-151135-076S-67 4x Spring Contact 0.7 6 92 600 ± 120 15 x 11 x 3
- CMS-160925-078SP-67 4x Solder Pad 0.7 8 90 550 ± 110 16 X 9 2.5
- CMS-160925-078S-67 4x Spring Contact 0.7 8 90 550 ± 110 16 X 9 2.5
- CMS-16093-076S-67 4x Spring Contact 0.7 6 90 600 ± 120 16 x 9 x 3
- CMS-16093-078L100-67 4x Wire Leads 0.7 8 90 550 ± 110 16 x 9 x 3
- CMS-181325-078SP-67 4x Solder Pad 0.7 8 93 800 ± 160 18 x 13 x 2.5
- CMR-12062S-67 4x Spring Contact 0.020 32 117 450 ± 90 12 x 6 x 2
Microphones:
- CMC-4015-130T 4x Omnidirectional -42 2 0.5 Solder Pad Ø4.0 x 1.5
- CME-1538-100LB 4x Omnidirectional -38 2 0.5 Wire Lead Ø4.0 x 1.5
- CMC-4015-25L100 4x Omnidirectional -25 3 0.5 Wire Lead Ø4.0 x 1.5
Buzzers:
- CPT-1495C1-300 4x 30 Vp-p 12 4250 84 Pin Type Ø4.0 x 10
- CPE-267 2x 12 Vdc 35 2800 ± 500 85 Wire Lead Ø25 x 16
- CPE-243 4x 12 Vdc 35 5000 ± 500 80 Wire Lead Ø4.0 x 10
Features & Specs
- Speakers
- IP67 rated face
- Micro speaker
- Microphones
- IP67 rated face
- Omnidirectional
- High acoustic overload point (AOP) of 130dB
- Buzzers
- IP67 rated
- Piezo
- Externally driven
Documentation
Customer Reviews

CUI Devices IP67 Rated Audio Kit
KIT-16859
$123.95 retail price.
Available Discounts
- $117.75 | 25+ units
- $111.56 | 100+ units