This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Current Probe - 30A AC/DC, 100MHz
TOL-20139

Current Probe - 30A AC/DC, 100MHz

SKU: TOL-20139

Keysight Technologies Current Probes offer accurate and reliable solutions for measuring DC and AC currents.

Out of stock
SKU
TOL-20139

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Keysight Technologies Current Probes offer accurate and reliable solutions for measuring DC and AC currents. Keysight clamp-on current probes feature hybrid technology to measure AC and DC and offer up to 150MHz bandwidth and 500Arms current measurement range. High-sensitivity current probes measure AC-DC currents as low as 50μA and are ideal for capturing and analyzing low-level current flow in the device under test (DUT). Rogowski coil current probes feature an easy-to-use clip-around coil that enables current measurement in confined spaces.

Features & Specs

  • Bandwidth: 100 MHz
  • Current Rating: 30 A
  • Model #: N2783B

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Current Probe - 30A AC/DC, 100MHz
Current Probe - 30A AC/DC, 100MHz TOL-20139
$4937.95 retail price.

Available Discounts

  • $4,691.05 | 25+ units
  • $4,444.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing