This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Current Rrobe, 150A AC/DC, 10MHz
TOL-20131

Current Rrobe, 150A AC/DC, 10MHz

SKU: TOL-20131
Out of stock
SKU
TOL-20131

Keysight Technologies Current Probes offer accurate and reliable solutions for measuring DC and AC currents.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Keysight Technologies Current Probes offer accurate and reliable solutions for measuring DC and AC currents. Keysight clamp-on current probes feature hybrid technology to measure AC and DC and offer up to 150MHz bandwidth and 500Arms current measurement range. High-sensitivity current probes measure AC-DC currents as low as 50μA and are ideal for capturing and analyzing low-level current flow in the device under test (DUT). Rogowski coil current probes feature an easy-to-use clip-around coil that enables current measurement in confined spaces.

Hookup Accessories

Features & Specs

  • Bandwidth: 10 MHz
  • Current Rating: 150 A
  • Model #: N2781B

Documentation

Customer Reviews

Current Rrobe, 150A AC/DC, 10MHz
Current Rrobe, 150A AC/DC, 10MHz TOL-20131

Stock and Customer Discounts

$6644.95 retail price.

Available Discounts

  • $6,312.70 | 25+ units
  • $5,980.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing