Current Sense Transformer - 1:500
COM-16334
Current Sense Transformer - 1:500
SKU: COM-16334
Triad Magnetics CST25 Current Sense Transformers are ideal for monitoring currents in high-frequency applications such as switch-mode power supplies.
Out of stock
SKU
COM-16334
Product Overview
Triad Magnetics CST25 Current Sense Transformers are ideal for monitoring currents in high-frequency applications such as switch-mode power supplies, LED lighting, etc. The CST25 components are offered with a built-in sense winding, allowing for ease of use. These fully encapsulated current sense transformers allow for a high isolation voltage of 4000VAC between primary and secondary windings. There are five different popular turn ratios available.
Features & Specs
- Mounting Style: Through Hole
- Inductance: 470 mH
- Current Rating: 25A
- Turns Ratio: 1:500
- Secondary Resistance: 16 Ohms
- Termination Style: Solder Pin
- Frequency Range: 50 kHz to 500 kHz
- Operating Temperature Range: +40C to +100C
- Output Current: 50 mA
Documentation
Customer Reviews

Current Sense Transformer - 1:500
COM-16334
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units