This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Cygbot CygLiDAR D1
SEN-18580

Cygbot CygLiDAR D1

SKU: SEN-18580
In stock
SKU
SEN-18580

Cygbot's 2D/3D Dual Solid-State ToF LiDAR helps translate the 3D world into a 2D image and a 3D object using precisely measured depth data.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Cygbot's 2D/3D Dual Solid-State ToF LiDAR helps translate the 3D world into a 2D image and a 3D object using precisely measured depth data. This budget-friendly LiDAR unit operates without any moving parts making it much more durable in harsh operating environments. The CygLiDAR D1 is perfect when used in applications like security, industrial automation, drones, and more.

At an astounding 28 grams and a 37x37x24mm size, the Cygbot CygLiDAR D1 is well suited for most space or weight conscious use cases. Its 2D detection range operates up to eight meters and its 3D detection range maxes out at two meters with 1% accuracy. The sensor's 120° field of view covers plenty of area for things like obstacle avoidance or area mapping.

Each CygLiDAR D1 includes a cable that makes for easy use with Windows PCs, but it can also be controlled by 3.3v UART capable devices. The CygLiDAR program for Windows makes for quick plug and play evaluation as well (check out the Documents tab above for more info).

Includes:

  • 1x CygLiDAR D1
  • 1x USB to UART Converter
  • 1x USB Cable
  • 1x Connector Cable

Features & Specs

  • Detection Range
  • 2D: < 200mm - 8000mm
  • 3D: 50mm - 2000mm
  • Detection (distance) Accuracy: 1%
  • Field of View
  • 2D/3D Horizontal: 120°
  • 3D Vertical: 65°
  • Resolution
  • 2D: 0.75° (angle)
  • 3D: 160 x 60 (Pixel)
  • Measurement Speed: 15Hz (both 2D and 3D)
  • Wavelength:
  • Lazer Diode: NIR 808nm
  • LED: NIR 808nm
  • Interface: UART TTL(3.3V) 57600 - 3,000,000 bps
  • Operating Temperature: -20° - 60°C
  • Dimensions: 37.4 x 37.4 x 24.5 mm
  • Weight: 28g
  • Best suited for indoor use
  • CE/FCC/KC Certification

Customer Reviews

Cygbot CygLiDAR D1
Cygbot CygLiDAR D1 SEN-18580

Stock and Customer Discounts

$181.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing