Cylinder Bottle - 2oz, Flip Top Cap
TOL-25959

Cylinder Bottle - 2oz, Flip Top Cap

SKU: TOL-25959
$1.50
In stock
SKU
TOL-25959
In stock
Stock/Discounts

Store and dispense liquids with this refillable 2oz flip top bottle.

Product Overview

Store and dispense liquids with this refillable 2oz flip top bottle. Made of translucent, impact-resistant HDPE.

While made of FDA compliant resins, it is recommended to clean bottle before first use.

Features & Specs

  • Size: 2 oz.
  • Opening Diameter: 11/16"
  • Cap (Diameter): 1.1"
  • Flip Top Opening: 3mm
  • Material (Cap): Polypropylene
  • Material (Bottle): HDPE
  • FDA Compliant
  • BPA Free
  • Not leakproof.

Customer Reviews

Cylinder Bottle - 2oz, Flip Top Cap
Cylinder Bottle - 2oz, Flip Top Cap
$1.50
TOL-25959

Stock and Customer Discounts

$1.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing