D6 SPST Momentary Key Switch - Green
COM-17679
D6 SPST Momentary Key Switch - Green
SKU: COM-17679
The switches are designed to enable easy X, Y coding on a single side PCB.
Out of stock
SKU
COM-17679
Product Overview
C&K Switches D6 Series SPST Momentary Key Switches are pushbutton switches and offer positive tactile feedback. The switches are designed to enable easy X, Y coding on a single side PCB. The series is able to withstand high temperatures of -20˚C to +85˚C (non-illuminated) and -20˚C to +60˚C (illuminated) and is available in non-illuminated and illuminated versions. C&K Switches D6 Series Momentary Key Switches applications include appliances, electronic games, video applications, and industrial controls.
Features & Specs
- Illuminated: Non-Illuminated
- Contact Form: SPST
- Switch Function: OFF - (ON)
- Current Rating: 100 mA
- Voltage Rating DC: 32 VDC
- Power Rating: 3 VA
- Mounting Style: Through Hole
- Termination Style: Solder Pin
- Actuator: Round
- Cap Color: Green
- Series: D6
- Features: Tactile Switches
- Height: 12.8 mm
- Brand: C&K
- Actuator Style: Round
- Life: 250000 Cycles
Documentation
Customer Reviews

D6 SPST Momentary Key Switch - Green
COM-17679
$1.95 retail price.
Available Discounts
- $1.85 | 25+ units
- $1.76 | 100+ units