Dailywell TC Capacitive Touch Switch - 16mm, RGB
COM-17968
Dailywell TC Capacitive Touch Switch - 16mm, RGB
SKU: COM-17968
Dailywell TC Capacitive Touch Switches are anti-vandal switches in 16mm diameter.
Out of stock
SKU
COM-17968
Product Overview
Dailywell TC Capacitive Touch Switches are anti-vandal switches in 16mm, 19mm, or 22mm diameters. Dailywell TC Capacitive Touch Switches feature RGB LEDs for full-color mixing or a single-color red ring for a clean look. The series provides 50 million cycles minimum operating life and a rating of 5V to 24V / 1A.
Features & Specs
- Type: Anti-Vandal
- Illuminated: Illuminated
- Illumination Color: Red / Green / Blue
- Lamp Type: LED
- Contact Form: SPST
- Switch Function: OFF - ON
- Current Rating: 1 A
- Voltage Rating AC: -
- Voltage Rating DC: 24 VDC
- Power Rating: -
- Mounting Style: Panel Mount
- Mounting Type: Bushing
- Termination Style: Wire Leads
- Contact Plating: -
- Actuator: Round, Flat
- Cap Color: Metallic Silver
- IP Rating: IP67
- Model: TC16L-A1-F1FG00-3CD202
Documentation
Customer Reviews

Dailywell TC Capacitive Touch Switch - 16mm, RGB
COM-17968
$51.95 retail price.
Available Discounts
- $49.35 | 25+ units
- $46.76 | 100+ units