This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Dailywell TC Capacitive Touch Switch - 22mm, RGB
COM-17973

Dailywell TC Capacitive Touch Switch - 22mm, RGB

SKU: COM-17973

Dailywell TC Capacitive Touch Switches are anti-vandal switches in 22mm diameter.

Out of stock
SKU
COM-17973

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Dailywell TC Capacitive Touch Switches are anti-vandal switches in 16mm, 19mm, or 22mm diameters. Dailywell TC Capacitive Touch Switches feature RGB LEDs for full-color mixing or a single-color red ring for a clean look. The series provides 50 million cycles minimum operating life and a rating of 5V to 24V / 1A.

Features & Specs

  • Type: Anti-Vandal
  • Illuminated: Illuminated
  • Illumination Color: Red / Green / Blue
  • Lamp Type: LED
  • Contact Form: SPST
  • Switch Function: OFF - ON
  • Current Rating: 1 A
  • Voltage Rating AC: -
  • Voltage Rating DC: 24 VDC
  • Power Rating: -
  • Mounting Style: Panel Mount
  • Mounting Type: Bushing
  • Termination Style: Wire Leads
  • Contact Plating: -
  • Actuator: Round, Flat
  • Cap Color: Stainless Steel
  • IP Rating: IP67
  • Model: TC22L-A1-D0FG00-3CD102

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Dailywell TC Capacitive Touch Switch - 22mm, RGB
Dailywell TC Capacitive Touch Switch - 22mm, RGB COM-17973
$62.95 retail price.

Available Discounts

  • $59.80 | 25+ units
  • $56.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing