This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
DC Blower Fan 12VDC
COM-16851
DC Blower Fan 12VDC
SKU: COM-16851
Out of stock
SKU
COM-16851
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This DC blower operates at 12VDC, a power rating of 4.32 W, a airflow of 16.9 CFM and a speed of 3650 RPM.
Similar Items
Features & Specs
- Current Type: DC
- Operating Supply Voltage: 12 VDC
- Airflow: 16.9 CFM
- Bearing Type: Sleeve
- Noise: 40 dBA
- Speed: 3650 RPM
- Power Rating: 4.32 W
- Height: 80mm
- Depth: 80mm
- Width: 28mm
- Housing Material: Plastic
- Termination Style: Wire Leads
- Pressure Type: 1.07 in H2O
- Unit Weight: 2.716095 oz
Documentation
Customer Reviews

DC Blower Fan 12VDC
COM-16851
Stock and Customer Discounts
$19.95 retail price.
Available Discounts
- $18.95 | 25+ units
- $17.96 | 100+ units