DCP36 80W Switching Mode DC Power Supply
TOL-18556
DCP36 80W Switching Mode DC Power Supply
SKU: TOL-18556
Out of stock
SKU
TOL-18556
Extech’s DCP36 power supply has 80W constant power topology and has autoranging Voltage and Current output.
Product Overview
Extech’s DCP36 power supply has 80W constant power topology and has autoranging Voltage and Current output. This compact and lightweight unit provides easy portability, and is ideal for tight workbenches with limited space. It features 4-Digit LED displays, 3-programmable presets, front/rear output terminals, and remote sensing for accurate applied voltage at load point.
Features & Specs
- 80W Constant Power Topology with 0.5 to 36V and 0 to 5A autorange output
- Dual 4-digit LED displays with 10mV and 10mA resolution
- Lower display indicates Current or Watts
- Constant Voltage or Current
- 3 user programmable presets for frequently used settings
- Upper voltage and current limit setting to protect UUT (Unit Under Test)
- Output on/off switch with Power Up Output On or Off status setting
- Remote Sensing for accurate applied voltage at the load point
- Front/Rear output terminals
- Lock/Unlock front panel
- Compact slim tower housing is ideal for tight work bench
- Lightweight for easy portability
Documentation
Customer Reviews

DCP36 80W Switching Mode DC Power Supply
TOL-18556
Stock and Customer Discounts
$386.95 retail price.
Available Discounts
- $367.60 | 25+ units
- $348.26 | 100+ units