Deep Groove Ball Bearings - 2Z/ZZ (6-Pack)
ROB-31142

Deep Groove Ball Bearings - 2Z/ZZ (6-Pack)

SKU: ROB-31142

A 6-pack of ultra-thin 6701RS deep groove ball bearings, featuring dual-sided rubber seals for reliable operation and reduced maintenance in machinery.

$6.50
In stock
SKU
ROB-31142
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Provide smooth operation and reduce friction in your mechanical systems with these thin Deep Groove Ball Bearings. Designed for light-load and high-speed working conditions, this single-row bearing is made from high-precision GCr15 bearing steel to provide reliable wear resistance. Each of the six bearings has a compact size (18mm outer diameter, 12mm inner diameter, 4mm thickness) that makes them a practical choice for many small-scale applications.

Simple and Safe Operation

The self-contained design of these bearings makes them easy to integrate into your existing setups and requires significantly less active maintenance than unshielded alternatives.

  • Dual Shields: Both sides of the bearing are protected by durable rubber seals.
  • Contaminant Barrier: Provides a practical defense against dust, dirt, and other dry particles in challenging environments.
  • Lubricant Retention: Keeps essential internal grease securely inside the bearing, extending service life.

This 6-pack is the same one we feature in our AgXRP Starter Kit and is an excellent choice for applications that require smooth, quiet operation.

Features & Specs

  • Single row ultra-thin deep groove ball bearing
  • Bore diameter: 12mm
  • Outer diameter: 18mm
  • Thickness: 4mm
  • Chamfer: 0.2mm
  • Weight: 2g
  • Material: GCr15 bearing steel

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Deep Groove Ball Bearings - 2Z/ZZ (6-Pack)
Deep Groove Ball Bearings - 2Z/ZZ (6-Pack)
$6.50
ROB-31142
$6.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing