This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Delta Electronics 12V DC Blower
COM-16856
Delta Electronics 12V DC Blower
SKU: COM-16856
In stock
SKU
COM-16856
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Delta Electronics BFB1012HD Series offers active ventilation that ensures air circulates throughout the surface of the seat. These fans provide ultimate comfort for the driver and helps to prevent driving fatigue. These fans mount on the cushion or back and connect with duct or another special structure. Fans push/pull air to the seat surface directly.
Similar Items
Features & Specs
- Type: Centrifugal
- Current Type: DC
- Operating Supply Voltage: 12VDC
- Airflow: 18.3 CFM
- Bearing Type: Ball
- Noise: 50.5 dBA
- Speed: 4000 RPM
- Power Rating: 6.96 W
- Height: 100mm
- Depth: 98mm
- Width: 20mm
- Housing Material: Plastic
- Termination Style: Wire Leads
- IP Rating: IP55
- Features: Locked Rotor Sensor, PWM
- Pressure Type: 1.62 H2O
- Unit Weight: 4.409245 oz
Documentation
Customer Reviews

Delta Electronics 12V DC Blower
COM-16856
Stock and Customer Discounts
$44.95 retail price.
Available Discounts
- $42.70 | 25+ units
- $40.46 | 100+ units