This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Delta Electronics 12VDC High-Pressure Blower
COM-16858

Delta Electronics 12VDC High-Pressure Blower

SKU: COM-16858
In stock
SKU
COM-16858

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Delta Electronics High-Pressure Blower Fans are designed for high-impedance and high-suction systems. These centrifugal blowers are ideal for cordless and robot vacuums as well as Continuous Positive Airway Pressure (CPAP) machines for sleep apnea. These fans feature a high air pressure blower design that greatly increases maximum air pressure and fan speed while minimizing fan size. This performance increase is managed by a pulse-width-modulated (PWM) system that can precisely regulate fan speed and pressure for reliable and steady performance. Delta Electronics High-Pressure Blower Fans assist vacuum systems in maintaining proper suction across changing landscapes while also offering continuous pressure flow for assistive devices such as CPAP machines. These fans offer low power consumption and vibration.

Features & Specs

  • Type: Centrifugal
  • Current Type: DC
  • Operating Supply Voltage: 12 VDC
  • Airflow: 45.5 CFM
  • Bearing Type: Ball
  • Noise: 62 dBA
  • Speed: 5800 RPM
  • Power Rating: 23.6 W
  • Height: 97mm
  • Depth: 94mm
  • Width: 33mm
  • Housing Material: Thermoplastic (TP)
  • Termination Style: Wire Leads
  • Features: Locked Rotor Sensor, Tachometer, PWM

Documentation

Customer Reviews

Delta Electronics 12VDC High-Pressure Blower
Delta Electronics 12VDC High-Pressure Blower COM-16858

Stock and Customer Discounts

$30.95 retail price.

Available Discounts

  • $29.40 | 25+ units
  • $27.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing