Delta Electronics 12VDC Ventilation Fan
COM-16857
Delta Electronics 12VDC Ventilation Fan
SKU: COM-16857
Out of stock
SKU
COM-16857
Product Overview
Delta Electronics BFB0712HH Series offers active ventilation that ensures air circulates throughout the surface of the seat. These fans provide ultimate comfort for the driver and helps to prevent driving fatigue. These fans mount on the cushion or back and connect with duct or another special structure. Fans push/pull air to the seat surface directly.
Features & Specs
- Type: Centrifugal
- Current Type: DC
- Operating Supply Voltage: 12 VDC
- Airflow: 14.7 CFM
- Bearing Type: Ball
- Noise: 50 dBA
- Speed: 5500 RPM
- Power Rating: 6.35 W
- Height: 76mm
- Depth: 76mm
- Width: 25mm
- Housing Material: Plastic
- Termination Style: Wire Leads
- IP Rating: IP55
- Features: Locked Rotor Sensor, Tachometer, PWM
- Pressure Type: 1.41 in H2O
- Unit Weight: 3 oz
Documentation
Customer Reviews

Delta Electronics 12VDC Ventilation Fan
COM-16857
Stock and Customer Discounts
$34.95 retail price.
Available Discounts
- $33.20 | 25+ units
- $31.46 | 100+ units