DFRobot 0.96" 160x80 Color SPI TFT Display
LCD-19545
DFRobot 0.96" 160x80 Color SPI TFT Display
SKU: LCD-19545
Out of stock
SKU
LCD-19545
DFRobot 0.96" 160x80 Color SPI TFT Display employs an edge-to-edge design and offers a 160×80HD 16-bit color display.
Product Overview
DFRobot 0.96" 160x80 Color SPI TFT Display employs an edge-to-edge design and offers a 160×80HD 16-bit color display. The display is suitable for wearable projects, mobile devices, and smart home products. It supports the DFRobot GDI display interface and can be conveniently connected to a GDI main-controller with FPC, plug and play, and is easy to wire.
Features & Specs
- Type: TFT Display
- Diagonal: 0.96 in
- Display Resolution - Pixels: 160 x 80
- Interface Type: SPI
- Maximum Operating Temperature: + 70 C
- Minimum Operating Temperature: - 30 C
- Operating Supply Voltage: 3.3 V to 5 V
Customer Reviews

DFRobot 0.96" 160x80 Color SPI TFT Display
LCD-19545
Stock and Customer Discounts
$9.95 retail price.
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units