DFRobot 10.1" 800x1280 mini-HDMI IPS Display
LCD-17189
DFRobot 10.1" 800x1280 mini-HDMI IPS Display
SKU: LCD-17189
Out of stock
SKU
LCD-17189
DFRobot 10.1" 800x1280 mini-HDMI IPS Display has 800×1280 resolution, and supports mini-HDMI video signal input and a microUSB power supply.
Product Overview
DFRobot 10.1" 800x1280 mini-HDMI IPS Display has 800×1280 resolution, and supports mini-HDMI video signal input and a microUSB power supply. The display only requires 500mA to light up the screen. The backlight is adjustable through the USB port. It supports 100-level backlight adjustment by using a script to control the brightness. The screen supports Linux, Windows, and macOS, and works directly with Raspberry Pi, LattePanda, and other devices with HDMI output.
Hookup Accessories
Features & Specs
- Screen Size: 10.1 "
- Screen Resolution: 800×1280 (WXVGA)
- Video Signal Interface: Mini-HDMI
- Screen Color: 16.7M colors
- Brightness: 200cd / m2 (support 0 ~ 100 classification)
- Working Current: 5V @ 500mA (micro-USB)
- Support System: Linux / Windows / MacOS
- Screen Size: 245mm × 160mm × 9mm
- Display Area: 135.36mm × 216.68mm
Documentation
Customer Reviews

DFRobot 10.1" 800x1280 mini-HDMI IPS Display
LCD-17189
Stock and Customer Discounts
$75.95 retail price.
Available Discounts
- $72.15 | 25+ units
- $68.36 | 100+ units