DFRobot 12.5" 4K IPS Touch Display
LCD-17190
DFRobot 12.5" 4K IPS Touch Display
SKU: LCD-17190
Out of stock
SKU
LCD-17190
DFRobot 12.5" 4K IPS Touch Display is ideal for the Raspberry Pi 4B, and supports up to 10 touch-points.
Product Overview
DFRobot 12.5" 4K IPS Touch Display is ideal for the Raspberry Pi 4B, and supports up to 10 touch-points. The display has no breakpoints, for an extremely smooth experience. The screen supports Windows and Linux and can be used for other devices with an HDMI output. The display screen adopts low blue light and flicker-free technology. It also has 3840x2160 high resolution and HDR high dynamic image rendering technology.
Hookup Accessories
Features & Specs
- 3840x2160 (4K) resolution
- 100% Color gamut
- Built-in left and right loudspeaker
- Full lamination touch glass panel, ten-point capacitive touch technology
- Supports for Raspberry Pi 4B
- Supports for device connection with HDMI output
Customer Reviews

DFRobot 12.5" 4K IPS Touch Display
LCD-17190
Stock and Customer Discounts
$317.95 retail price.
Available Discounts
- $302.05 | 25+ units
- $286.16 | 100+ units