This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DFRobot Background Suppression Photoelectric Sensor
SEN-18602

DFRobot Background Suppression Photoelectric Sensor

SKU: SEN-18602

DFRobot Background Suppression Photoelectric Sensor offers a 15mm to 350mm adjustable detection range that can be adjusted by the knob.

Out of stock
SKU
SEN-18602

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot Background Suppression Photoelectric Sensor offers a 15mm to 350mm adjustable detection range that can be adjusted by the knob. This sensor is fast and stable and features a 0.5ms response time. The background suppression sensor features eco-friendly and durable ABS material. This sensor detection performance is not affected by color and background and is less affected by surface roughness. The background suppression sensor features reverse current protection, over current protection, and over-voltage protection. This sensor can withstand -20°C to 65°C operating temperature range and 35% to 85% relative humidity range. The background sensor is safe and reliable to use in various fields such as security protection, LED lighting, toys, detection, and industrial automation control.

Features & Specs

  • 15mm to 350mm distance range
  • 10mm spot size
  • 12VDC to 24VDC ±10% power supply range
  • -20 to 65°C ambient temperature range with no freezing
  • 35% to 85% relative humidity range with no condensation
  • 20g weight
  • 0.5ms response time
  • 20mA maximum current consumption
  • Spot type:
  • Red light
  • Interval distance:
  • Minimum 1mm and no more than 5% of the set distance
  • Black-white differential:
  • No more than 5% (white: reflective 95% and black: reflective 5%)
  • Detectable objects:
  • Opaque and translucent materials
  • Sensitivity adjustment:
  • Knob adjustment
  • Operation mode:
  • Light-on/Dark-on (Button automatic adjustment and long press for 10seconds to automatically switch)
  • Indicator:
  • Output and power:
  • Red LED
  • Stable operation:
  • Green LED
  • Control output:
  • NPN or PNP:
  • 100mA (40V) maximum
  • Residual voltage:
  • 1V maximum
  • Protection circuit:
  • Reverse current protection, over current protection, and over-voltage protection
  • IP-66 protection level
  • Environmental luminosity:
  • Incandescent lamp:
  • 5000lux maximum
  • Daylight:
  • 20000lux maximum
  • Outer cover:
  • ABS material

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DFRobot Background Suppression Photoelectric Sensor
DFRobot Background Suppression Photoelectric Sensor SEN-18602
$32.95 retail price.

Available Discounts

  • $31.30 | 25+ units
  • $29.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing