This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DFRobot Capacitive Liquid Level Sensor for Arduino
SEN-19550

DFRobot Capacitive Liquid Level Sensor for Arduino

SKU: SEN-19550

DFRobot Capacitive Liquid Level Sensor for Arduino is used to detect high-viscosity and low-corrosive liquids.

Out of stock
SKU
SEN-19550

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot Capacitive Liquid Level Sensor for Arduino is used to detect high-viscosity and low-corrosive liquids. These liquids include glue, lubricating oil, grease, ink, engine oil, powder, and other special materials. The sensitivity of the sensor can be adjusted by the knob (clockwise to increase, counterclockwise to decrease) to adapt to more media. It has an indicator light to feedback the sensor status in real-time and comes with polarity protection and over-current protection mechanism.

Features & Specs

  • Maximum Operating Temperature: + 80 C
  • Minimum Operating Temperature: - 25 C
  • Mounting: Cable Mount
  • Operating Supply Voltage: 12 V to 24 V
  • Can detect high viscosity and low corrosive liquids
  • Conical head of anti-hanging-liquid design
  • NPN+PNP dual output

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DFRobot Capacitive Liquid Level Sensor for Arduino
DFRobot Capacitive Liquid Level Sensor for Arduino SEN-19550
$61.95 retail price.

Available Discounts

  • $58.85 | 25+ units
  • $55.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing