This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DFRobot Capacitive Pipeline Liquid Level Sensor
SEN-19544

DFRobot Capacitive Pipeline Liquid Level Sensor

SKU: SEN-19544

DFRobot Capacitive Pipeline Liquid Level Sensor is suitable for non-metallic pipes with a diameter of 6mm.

Out of stock
SKU
SEN-19544

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot Capacitive Pipeline Liquid Level Sensor is suitable for non-metallic pipes with a diameter of 6mm. The sensor outputs digital high/low level (low when liquid detected) and adopts a 3-pin DuPont connector. The connector can be used in beverage machines, small water pipe level detection, and infusion pipe level detection scenarios.

Features & Specs

  • Current Rating: 290 uA
  • Maximum Operating Temperature: + 100 C
  • Minimum Operating Temperature: - 20 C
  • Mounting: Cable Mount
  • Operating Supply Voltage: 2.5 V to 5.5 V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DFRobot Capacitive Pipeline Liquid Level Sensor
DFRobot Capacitive Pipeline Liquid Level Sensor SEN-19544
$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing