This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DFRobot DFR0768 DFPlayer Pro Module
WIG-18390

DFRobot DFR0768 DFPlayer Pro Module

SKU: WIG-18390

DFR0768 DFPlayer Pro Module is a mini powerful MP3 player module that supports four controlling modes like Arduino, AT command, on-board buttons, and ADKEY

Out of stock
SKU
WIG-18390

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot DFR0768 DFPlayer Pro Module is a mini powerful MP3 player module that supports four controlling modes like Arduino, AT command, on-board buttons, and ADKEY. This mp3 module features stereo dual-channel output, support the USB cable to copy music, and can be used as a sound card for the PC or Raspberry Pi. The DFR0768 DFPlayer comes with an on-board 128MB high-speed storage. This module operates at >20mA current and 3.3V to 5V power supply.

Features & Specs

  • 3.3V to 5V power supply
  • 20mA operating current

  • 128MB storage
  • MP3, WAV, WMA, FLAC, AAC, and APE audio format
  • -20°C to 70°C operating temperature range
  • 5%RH to 95%RH operating humidity
  • 23mm x 24.5mm dimensions
  • On-board 128MB high-speed storage
  • Playback switch by button
  • Dual-channel
  • Support analog U-disk

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DFRobot DFR0768 DFPlayer Pro Module
DFRobot DFR0768 DFPlayer Pro Module WIG-18390
$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing