DFRobot FIT0701 USB Camera Module
SEN-17813
DFRobot FIT0701 USB Camera Module
SKU: SEN-17813
Out of stock
SKU
SEN-17813
DFRobot FIT0701 USB Camera Module is a driver-free camera with 30W pixels and 640 x 480 resolution designed for Raspberry Pi and NVIDIA.
Product Overview
DFRobot FIT0701 USB Camera Module is a driver-free camera with 30W pixels and 640 x 480 resolution designed for Raspberry Pi and NVIDIA. This USB camera module comes with compact size of 30mm x 25mm x 21.4mm that makes the module to be embedded in a variety of devices. The FIT0701 module is suitable for applications like face identification, image recognition, security and protection, and remote teaching.
Features & Specs
- CMOS photosensitive element
- Auto AGC/AEC/AWB
- 650±10nm infrared filter
- Supports MJPG and YUV format
- <0.03% of Vpp FPN
- USB 2.0 connector
- 30W pixel
- 640 x 480 resolution
- 5V operating voltage
- -20°C to 70°C operating temperature range
- FCC and CE certification
- 30mm x 25mm x 21.4mm dimensions
- Supports Windows, iOS, Android, and Linux operating systems
Customer Reviews

DFRobot FIT0701 USB Camera Module
SEN-17813
Stock and Customer Discounts
$9.95 retail price.
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units