This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DFRobot Gravity 5V Non-contact Liquid Level Sensor
SEN-19367

DFRobot Gravity 5V Non-contact Liquid Level Sensor

SKU: SEN-19367

DFRobot Gravity 5V Non-contact Liquid Level Sensor has a Gravity interface and is able to detect 0-100°C conductive liquid levels in non-metallic container

Out of stock
SKU
SEN-19367

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot Gravity 5V Non-contact Liquid Level Sensor has a Gravity interface and is able to detect 0-100°C conductive liquid levels in non-metallic containers. It has a sensing range of 3mm. Provided with digital quantity output (low), the sensor can be directly used on Arduino UNO for liquid level. Applications include detection of a water tank, beverage machine, water pipe, scientific experiment test tube, etc.

Features & Specs

  • Gravity interface, easy to connect
  • Small size, IP67 protection grade
  • 5V supply voltage
  • 3mm sensing distance
  • 0-100°C conductive liquid (can only detect non-metallic containers) applicable medium
  • High/low (low-level output) output mode
  • <5mA working current
  • -5~80°C working temperature
  • -20~85°C storage temperature
  • IP67 protection level

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DFRobot Gravity 5V Non-contact Liquid Level Sensor
DFRobot Gravity 5V Non-contact Liquid Level Sensor SEN-19367
$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing